Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black
Image of DRS15C2BLK Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black
Image of DRS15C2BLK Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black

Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black

Brand: Bryant

Catalog ID: DRS15C2BLK

Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black

  • Decorator Duplex
  • Commercial Grade
  • Controlled
  • 15A 125V
  • 2-Pole 3-Wire Grounding

General

Catalog Number

DRS15C2BLK

Color

Black

Item Type

Decorator Duplex

OEM Brand Name

Hubbell Bryant

Product Family

Commercial

Style

Decorator

Type

Duplex Receptacle

UPC

781786146051

Dimensions

Weight

0.25 lb

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10