Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, With Night Light, 15A 125V, 2-Pole 3-Wire Grounding, Ivory
Image of DRS15NLI Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, With Night Light, 15A 125V, 2-Pole 3-Wire Grounding, Ivory
Image of DRS15NLI Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, With Night Light, 15A 125V, 2-Pole 3-Wire Grounding, Ivory

Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, With Night Light, 15A 125V, 2-Pole 3-Wire Grounding, Ivory

$30.99 USD

Brand: Bryant

Catalog ID: DRS15NLI

Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, With Night Light, 15A 125V, 2-Pole 3-Wire Grounding, Ivory

  • Decorator Duplex
  • Commercial Grade
  • With Night Light
  • 15A 125V
  • 2-Pole 3-Wire Grounding

General

Application

Commercial Grade

Catalog Number

DRS15NLI

Color

Ivory

Item Type

Decorator Duplex

OEM Brand Name

Hubbell Bryant

Product Family

Commercial

Style

Decorator

Type

Duplex Receptacle

UPC

781786145825

Dimensions

Weight

0.2 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10