Image of 9252 Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired
Image of 9252 Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired

Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired

Brand:

Bryant

Catalog ID:

9252

Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired, Brown, Single Pack

  • Duplex
  • Decorator Commercial/Industrial Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Product details

General

Application

Specification Specification Grade

Catalog Number

9252

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Duplex

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Decorator

Type

Duplex Receptacle

UPC

781786741874

Dimensions

Dimensions

3.28 in x 1.36 in x 1.03 in

Display Size

Standard Sized Product

Height

1.03 in

Length

3.28 in

Weight

0.25 lb

Width

1.36 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Installation Manuals