Image of 9352BLK Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Black, Single Pack
Image of 9352BLK Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Black, Single Pack

Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Black, Single Pack

Brand:

Bryant

Catalog ID:

9352BLK

Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Black, Single Pack

  • Duplex
  • Decorator Commercial/Industrial Grade
  • 20A 125V
  • 2-Pole 3-Wire Grounding
  • 5-20R

Product details

General

Application

Specification Specification Grade

Catalog Number

9352BLK

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Duplex

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Decorator

Type

Duplex Receptacle

UPC

781786742147

Dimensions

Display Size

Standard Sized Product

Weight

0.25 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Installation Manuals