Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown, Single Pack
Image of 9352BRN Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown, Single Pack
Image of 9352BRN Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown, Single Pack

Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown, Single Pack

Brand: Bryant

Catalog ID: 9352BRN

Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown, Single Pack

  • Duplex
  • Decorator Commercial/Industrial Grade
  • 20A 125V
  • 2-Pole 3-Wire Grounding
  • 5-20R

Standard Product

General

Application

Commercial/Industrial

Catalog Number

9352BRN

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Decorator Duplex

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Product Family

Heavy Duty

Style

Decorator

Type

Duplex Receptacle

UPC

781786742024

Dimensions

Display Size

Standard Sized Product

Weight

0.25 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-20R

Logistics

Carton Quantity

10