BRYANT
Image of USBB20 Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown
Discontinued

Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown

Brand: Bryant

Catalog ID: USBB20

Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown

  • Duplex
  • USB Charger
  • 5V 3A
  • 2-Port
  • 20A 125V

Dual USB Charger

General

Application

Commercial Specification Grade

Catalog Number

USBB20

Color

Brown

EU RoHS Indicator

No

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Decorator

Type

Duplex Receptacle

UPC

781786193321

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Phase

Single Phase

Voltage Rating

125 V

Wattage

2500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

5-20R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10