Image of 9650IG Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, 50A 250V, 2-Pole 3-Wire Grounding, 5-50R, Isolated Ground
Image of 9650IG Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, 50A 250V, 2-Pole 3-Wire Grounding, 5-50R, Isolated Ground
Discontinued

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, 50A 250V, 2-Pole 3-Wire Grounding, 5-50R, Isolated Ground

Brand:

Bryant

Catalog ID:

9650IG

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, 50A 250V, 2-Pole 3-Wire Grounding, 5-50R, Orange, Single Pack, Isolated Ground

  • Flush Mount Single
  • Commercial/Industrial Grade
  • 50A 250V
  • 2-Pole 3-Wire Grounding
  • 5-50R

Product details

General

Application

Industrial Grade

Catalog Number

9650IG

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Straight Blade

Style

Extra Heavy Duty

Type

Single Receptacle

UPC

781786731097

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

260 V

Voltage Rating Description

260 V

Wattage

12500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

Nema Rating

6-50R

Logistics

Carton Quantity

5

Resources and downloads