Image not found
Image not found
Discontinued

Straight Blade Devices, Receptacles, Quad-PLEX, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown, Single Pack

Brand:

Bryant

Catalog ID:

1206BRY

Straight Blade Devices, Receptacles, Quad-PLEX, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown, Single Pack

  • Quad-PLEX
  • Commercial/Industrial Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Product details

General

Catalog Number

1206BRY

Color

Brown

EU RoHS Indicator

No

Series

Door Switch

Type

Replacement Switch For RDS30

UPC

781786648654

Electrical Ratings

Amperage Rating

6/3 A

Current / Amperage Rating

6/3 A

Voltage Rating

125 V / 250 V

Voltage Rating Description

125 V / 250 V

Logistics

Carton Quantity

10

Resources and downloads