Image of 5261WR Straight Blade Devices, Receptacles, Single, Weather Resistant, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown
Image of 5261WR Straight Blade Devices, Receptacles, Single, Weather Resistant, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown

Straight Blade Devices, Receptacles, Single, Weather Resistant, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown

Brand:

Bryant

Catalog ID:

5261WR

Straight Blade Devices, Receptacles, Single, Weather Resistant, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack

  • Single
  • Weather Resistant
  • Commercial/Industrial Grade
  • 2-Pole 3-Wire Grounding
  • 15A 125V

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

5261WR

Color

Brown

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Item Type

Single

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Extra Heavy Duty

Style

Finder Groove Face

Type

Single Receptacle

UPC

781786670655

Dimensions

Dimensions

3.28 in x 1.38 in x 0.91 in

Display Size

Standard Sized Product

Height

0.91 in

Length

3.28 in

Weight

0.15 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads