MY LISTS
BRYANT
Image of DRS15WWRTR Straight Blade Devices, Tamper and Weather Resistant, Decorator Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White

Straight Blade Devices, Tamper and Weather Resistant, Decorator Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White

Brand: Bryant

Catalog ID: DRS15WWRTR

Straight Blade Devices, Tamper and Weather Resistant, Decorator Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White

  • Duplex
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R
  • White

General

Catalog Number

DRS15WWRTR

Color

White

Item Type

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Decorator

Type

Duplex Receptacle

UPC

781786146860

Dimensions

Weight

0.2 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10