

Brand: Bryant
Catalog ID: SPC300DE
Closed Mesh
Application
Double Eye
Approx Breaking Strength
4,900 lbs
Catalog Number
SPC300DE
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Standard Duty Series
Style
Closed Mesh, Single Weave
Type
Double Eye
UPC
781786245402
Cable Diameter Range
3 in-3.49 in
Cable Size
3.00-3.49" (7.62-8.86)
Approx Breaking Strength
4,900 lbs
Carton Quantity
25