

Brand: Bryant
Catalog ID: SPJ052UD
Heavy Duty Closed Mesh
Application
Single Eye
Approx Breaking Strength
1,050 lbs
Catalog Number
SPJ052UD
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Service Drop - Heavy Duty
Style
Closed Mesh, Multi-Weave
Type
Single Eye
UPC
781786247789
Cable Diameter Range
0.52 in-0.62 in
Cable Size
.52-.62" (1.32-1.57)
Approx Breaking Strength
1,050 lbs
Carton Quantity
20