Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.64-0.75"
Image of SPJ064UD Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.64-0.75"
Image of SPJ064UD Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.64-0.75"

Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.64-0.75"

Brand: Bryant

Catalog ID: SPJ064UD

Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.64-0.75"

  • Heavy Duty
  • Single Eye
  • Service Drop
  • Split Mesh
  • Rod Closing

Heavy Duty Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

1,390 lbs

Catalog Number

SPJ064UD

Construction

Woven

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Product Family

Service Drop - Heavy Duty

Style

Closed Mesh, Multi-Weave

Type

Single Eye

UPC

781786247826

Conductor Related

Cable Diameter Range

0.64 in-0.75 in

Cable Size

.64-.75" (1.63-1.90)

Force Related

Approx Breaking Strength

1,390 lbs

Logistics

Carton Quantity

5