

Brand: Bryant
Catalog ID: SPC175SOS
Closed Mesh
Application
Offset Eye
Approx Breaking Strength
4,370 lbs
Catalog Number
SPC175SOS
Construction
Woven
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Standard Duty Series
Style
Closed Mesh, Single Weave
Type
Offset Eye
UPC
781786371200
Cable Diameter Range
1.75 in-1.99 in
Cable Size
1.75-1.99" (4.44-5.05)
Approx Breaking Strength
4,370 lbs
Carton Quantity
5