

Brand: Bryant
Catalog ID: SPS300SO
Split Mesh Lace Closing
Application
Offset Eye
Approx Breaking Strength
3,250 lbs
Catalog Number
SPS300SO
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Standard Duty Series
Style
Split Mesh, Lace Closing
Type
Offset Eye
UPC
781786372214
Cable Diameter Range
3 in-3.49 in
Cable Size
3.00-3.49" (7.62-8.86)
Approx Breaking Strength
3,250 lbs
Carton Quantity
5