Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.00-1.24"
Image of SPSR100SO Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.00-1.24"
Image of SPSR100SO Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.00-1.24"

Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.00-1.24"

Brand: Bryant

Catalog ID: SPSR100SO

Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.00-1.24"

  • Offset Eye
  • Split Mesh
  • Rod Closing
  • Tin-Coated Bronze
  • 1.00-1.24"

Split Mesh Rod Closing

General

Application

Offset Eye

Approx Breaking Strength

1,500 lbs

Catalog Number

SPSR100SO

Construction

Woven

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Product Family

Standard Duty Series

Style

Split Mesh, Rod Closing

Type

Offset Eye

UPC

781786372221

Conductor Related

Cable Diameter Range

1-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Force Related

Approx Breaking Strength

1,500 lbs

Logistics

Carton Quantity

5