

Brand: Bryant
Catalog ID: SPSR250SO
Split Mesh Rod Closing
Application
Offset Eye
Approx Breaking Strength
3,100 lbs
Catalog Number
SPSR250SO
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Standard Duty Series
Style
Split Mesh, Rod Closing
Type
Offset Eye
UPC
781786372078
Cable Diameter Range
2 in-2.49 in
Cable Size
2.50-2.99" (6.35-7.59)
Approx Breaking Strength
3,100 lbs
Carton Quantity
5