

Brand: Bryant
Catalog ID: SPS125US
Split Mesh Lace Closing
Application
Single Eye
Approx Breaking Strength
4,490 lbs
Catalog Number
SPS125US
Construction
Woven
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Standard Duty Series
Style
Split Mesh, Lace Closing
Type
Single Eye
UPC
781786006546
Cable Diameter Range
1.25 in-1.49 in
Cable Size
1.25-1.49" (3.17-3.78)
Approx Breaking Strength
4,490 lbs