

Brand: Bryant
Catalog ID: SPSR350U
Split Mesh Rod Closing
Application
Single Eye
Approx Breaking Strength
5,750 lbs
Catalog Number
SPSR350U
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Standard Duty Series
Style
Split Mesh, Rod Closing
Type
Single Eye
UPC
781786246560
Cable Diameter Range
3.5 in-3.99 in
Cable Size
3.50-3.99" (8.89-10.13)
Approx Breaking Strength
5,750 lbs
Carton Quantity
10