

Brand: Bryant
Catalog ID: SHS300DES
Heavy Duty Split Mesh
Application
Double Eye
Approx Breaking Strength
25,200 lbs
Catalog Number
SHS300DES
Construction
Woven
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Heavy Duty
Style
Split Mesh, Lace Closing
Type
Double Eye
UPC
781786007185
Cable Diameter Range
3 in-3.49 in
Cable Size
3.00-3.49" (7.62-8.86)
Approx Breaking Strength
25,200 lbs
Carton Quantity
5