

Brand: Bryant
Catalog ID: SHS350DES
Heavy Duty Split Mesh
Application
Double Eye
Approx Breaking Strength
30,200 lbs
Catalog Number
SHS350DES
Construction
Woven
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Heavy Duty
Style
Split Mesh, Lace Closing
Type
Double Eye
UPC
781786007208
Cable Diameter Range
3.5 in-3.99 in
Cable Size
3.50-3.99" (8.89-10.13)
Approx Breaking Strength
30,200 lbs
Carton Quantity
5