

Brand: Bryant
Catalog ID: SHS400DES
Heavy Duty Split Mesh
Application
Double Eye
Approx Breaking Strength
30,200 lbs
Catalog Number
SHS400DES
Construction
Woven
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Heavy Duty
Style
Split Mesh, Lace Closing
Type
Double Eye
UPC
781786007222
Cable Diameter Range
4 in-4.49 in
Cable Size
4.00-4.49" (10.16-11.40)
Approx Breaking Strength
30,200 lbs
Carton Quantity
5