

Brand: Bryant
Catalog ID: SHS075
Heavy Duty Split Mesh
Application
Double Eye
Approx Breaking Strength
2,820 lbs
Catalog Number
SHS075
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Heavy Duty
Style
Split Mesh, Lace Closing
Type
Double Eye
UPC
781786244504
Cable Diameter Range
0.75 in-0.99 in
Cable Size
.75-.99" (1.90-2.51)
Approx Breaking Strength
2,820 lbs
Carton Quantity
5