

Brand: Bryant
Catalog ID: SHS150
Heavy Duty Split Mesh
Application
Double Eye
Approx Breaking Strength
4,280 lbs
Catalog Number
SHS150
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Heavy Duty
Style
Split Mesh, Lace Closing
Type
Double Eye
UPC
781786244566
Cable Diameter Range
1.5 in-1.99 in
Cable Size
1.50-1.99" (3.81-5.05)
Approx Breaking Strength
4,280 lbs
Carton Quantity
5