

Brand: Bryant
Catalog ID: SHS350
Heavy Duty Split Mesh
Application
Double Eye
Approx Breaking Strength
12,070 lbs
Catalog Number
SHS350
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Heavy Duty
Style
Split Mesh, Lace Closing
Type
Double Eye
UPC
781786244641
Cable Diameter Range
3.5 in-3.99 in
Cable Size
3.50-3.99" (8.89-10.13)
Approx Breaking Strength
12,070 lbs
Carton Quantity
5