

Brand: Bryant
Catalog ID: SHC125U
Heavy Duty Closed Mesh
Application
Single Eye
Approx Breaking Strength
4,280 lbs
Catalog Number
SHC125U
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Heavy Duty
Style
Closed Mesh, Double Weave
Type
Single Eye
UPC
781786244467
Cable Diameter Range
1.25 in-1.49 in
Cable Size
1.25-1.49" (3.17-.378)
Approx Breaking Strength
4,280 lbs
Carton Quantity
5