Image of ISB6BK Surface Mount Housing, 6-Port, Black
Image of ISB6BK Surface Mount Housing, 6-Port, Black
Discontinued

Surface Mount Housing, 6-Port, Black

Brand: Bryant

Catalog ID: ISB6BK

Surface Mount Housing, 6-Port, Black

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Mount to Multiple Surfaces: Electrical Boxes, Raceway, Desktops, Modular Furniture

Standard Product

General

Application

6-Port

Catalog Number

ISB6BK

Color

Black

Compatibility

Hubbell Keystone

Face Plate

Not Required

Item Type

iSTATION Surface Mount Boxes

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Ports

6

Shelves

None

Specifications

Material - High-impact thermoplastic (UL 94V-0)

Type

ISF Box

UPC

662620219813

Dimensions

Depth

1.23 in

Height

6.5 in

Weight

0.4 lb

Conductor Related

Cable Entry

From Back

Certifications And Compliance

Industry Standard(s)

ANSI/TIA/EIA-606A Compliant

Operational

Compatibility

Hubbell Keystone

Configuration

Number Of Ports

6

Logistics

Carton Quantity

10