Image of BRY6PS35015 Surge Protective Devices, Plug Strip, 6 Receptacles, 350 Joule Rating, 15' Cord
Image of BRY6PS35015 Surge Protective Devices, Plug Strip, 6 Receptacles, 350 Joule Rating, 15' Cord

Surge Protective Devices, Plug Strip, 6 Receptacles, 350 Joule Rating, 15' Cord

Brand:

Bryant

Catalog ID:

BRY6PS35015

Surge Protective Devices, Plug Strip, 6 Receptacles, 350 Joule Rating, 15' Cord

  • 6 Receptacles
  • 350 Joule Rating
  • 15' Cord

Product details

General

Application

Standard Devices

Catalog Number

BRY6PS35015

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Non-Metallic

Material - Mounting Hardware

Portable

OEM Brand Name

Hubbell Bryant

Operating Temperature

34 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Response Time

5

UPC

781786141629

Dimensions

Display Size

350 Joules

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 VAC

Logistics

Carton Quantity

12