Image of MSHBL360 Switches and Lighting Control, High Bay Sensor Lens, 360 Degree, Watertight
Image of MSHBL360 Switches and Lighting Control, High Bay Sensor Lens, 360 Degree, Watertight

Switches and Lighting Control, High Bay Sensor Lens, 360 Degree, Watertight

Brand:

Bryant

Catalog ID:

MSHBL360

Switches and Lighting Control, High Bay Sensor Lens, 360 Degree, Watertight

  • 360 Degree
  • Watertight

Product details

General

Catalog Number

MSHBL360

Color

White

Style

High Bay Lenses

Type

Accessories

UPC

781786195189

Electrical Ratings

Voltage Rating

  • 120/347 VAC
  • 24 VDC

Voltage Rating Description

120/347V AC;24V DC

Resources and downloads