Brand: Bryant
Catalog ID: MSHT1600WRP
Catalog Number
MSHT1600WRP
Color
Gray
Product Family
Wall Mount
Type
Sensors
UPC
781786195318
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
10