Switches and Lighting Controls, Combination Devices, Residential Grade,Decorator Series, 2) Three Way Rockers, 15A 120V AC, Side Wired, Almond
Image of RCD303AL Switches and Lighting Controls, Combination Devices, Residential Grade,Decorator Series, 2) Three Way Rockers, 15A 120V AC, Side Wired, Almond
Image of RCD303AL Switches and Lighting Controls, Combination Devices, Residential Grade,Decorator Series, 2) Three Way Rockers, 15A 120V AC, Side Wired, Almond
Discontinued

Switches and Lighting Controls, Combination Devices, Residential Grade,Decorator Series, 2) Three Way Rockers, 15A 120V AC, Side Wired, Almond

Brand: Bryant

Catalog ID: RCD303AL

Switches and Lighting Controls, Combination Devices, Residential Grade,Decorator Series, 2) Three Way Rockers, 15A 120V AC, Side Wired, Almond

  • Smooth, quiet rocker
  • Low profile, less than 1 inch deep
  • Self-grounding feature is standard

Standard Product

General

Action

Snap Switch

Actuator

Rocker

Application

Residential

Catalog Number

RCD303AL

Contact Configuration

Two Position

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Decorator Switch Combo Devices

Material - Mounting Hardware

Mounting Screws

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

UPC

883778110283

Dimensions

Display Size

Standard Size

Weight

0.21 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120/277V AC kV

Wattage

4155 W

Conductor Related

Number Of Poles

2) Three Way

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Action

Snap Switch

Actuator

Rocker

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Logistics

Carton Quantity

10