Image of CSB415BBLK Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired, Black
Image of CSB415BBLK Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired, Black

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired, Black

Brand:

Bryant

Catalog ID:

CSB415BBLK

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired, Black

  • Toggle
  • General Purpose AC
  • Four Way
  • 15A 120/277V AC
  • Back and Side Wired

Product details

General

Catalog Number

CSB415BBLK

Color

Black

Series

General Purpose

Style

Four Way

Type

Toggle

UPC

781786121348

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads