Image of CSB420BRED Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Red
Image of CSB420BRED Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Red

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Red

Brand:

Bryant

Catalog ID:

CSB420BRED

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Red

  • Toggle
  • General Purpose AC
  • Four Way
  • 20A 120/277V AC
  • Back and Side Wired

Product details

General

Catalog Number

CSB420BRED

Color

Red

Series

General Purpose

Style

Four Way

Type

Toggle

UPC

781786121461

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads