Image of CSB420BW Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, White
Image of CSB420BW Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, White

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, White

Brand:

Bryant

Catalog ID:

CSB420BW

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, White

  • Toggle
  • General Purpose AC
  • Four Way
  • 20A 120/277V AC
  • Back and Side Wired

Product details

General

Catalog Number

CSB420BW

Color

White

Series

General Purpose

Style

Four Way

Type

Toggle

UPC

781786738300

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10