Image of CSB120BW Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, White
Image of CSB120BW Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, White

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, White

Brand:

Bryant

Catalog ID:

CSB120BW

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, White

  • Toggle
  • General Purpose AC
  • Single Pole
  • 20A 120/277V AC
  • Back and Side Wired

Product details

General

Catalog Number

CSB120BW

Color

White

Series

General Purpose

Style

Single Pole

Type

Toggle

UPC

781786736702

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Pallet Quantity

4050