BRYANT
Image of RD600RI Switches and Lighting Controls, Dimmer, Rotary, Single Pole, 600W 120V AC, Ivory
Discontinued

Switches and Lighting Controls, Dimmer, Rotary, Single Pole, 600W 120V AC, Ivory

Brand: Bryant

Catalog ID: RD600RI

Switches and Lighting Controls, Dimmer, Rotary, Single Pole, 600W 120V AC, Ivory

  • No Neutral Required
  • Low End Adjustment for Fine Tuning

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RD600RI

Color

Ivory

Construction

Environmental Conditions

EU RoHS Indicator

No

Number of Gang(s)

1-Gang

Number Of Poles

Single Pole

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Rotary Dimmers
  • Termination - Single Pole

Style

Rotary Dimmer

Type

Incandescent

UPC

883778117053

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

5 A

Current Amperage Description

5 A

Voltage Rating

120 VAC

Wattage

600 W

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Number of Gang(s)

1-Gang

Number Of Poles

Single Pole

Orientation

Vertical

Logistics

Carton Quantity

6