BRYANT
Image of RAYCL153PLA Switches and Lighting Controls, Dimmer, Rotary, Three Way, CFL and LED Loads, Light Almond
Discontinued

Switches and Lighting Controls, Dimmer, Rotary, Three Way, CFL and LED Loads, Light Almond

Brand: Bryant

Catalog ID: RAYCL153PLA

Switches and Lighting Controls, Dimmer, Rotary, Three Way, CFL and LED Loads, Light Almond

  • Optimum CFL and LED Control
  • Low End Adjustment for Fine Tuning
  • Decorator and Traditional Toggle Styling Available

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RAYCL153PLA

Color

Light Almond

Construction

Environmental Conditions

EU RoHS Indicator

No

Material - Mounting Hardware

Screws and Wire connectors included

Number of Gang(s)

1-Gang

Number Of Poles

Single Pole / 3-Way

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Toggle Dimmer
  • Termination - Single Pole/Three Way

Style

Toggle Dimmer

Type

LED/CFL

UPC

883778304569

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

1.25 A

Current Amperage Description

1.25 A

Voltage Rating

120 VAC

Wattage

150 W

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Number of Gang(s)

1-Gang

Number Of Poles

Single Pole / 3-Way

Orientation

Vertical

Logistics

Carton Quantity

6