Image of RDV10PLA Switches and Lighting Controls, Dimmer Switch, Illuminated Rocker, Single Pole, 1000 Watts 1200V AC, Light Almond
Image of RDV10PLA Switches and Lighting Controls, Dimmer Switch, Illuminated Rocker, Single Pole, 1000 Watts 1200V AC, Light Almond
Discontinued

Switches and Lighting Controls, Dimmer Switch, Illuminated Rocker, Single Pole, 1000 Watts 1200V AC, Light Almond

Brand:

Catalog ID:

RDV10PLA

Switches and Lighting Controls, Dimmer Switch, Illuminated Rocker, Single Pole, 1000 Watts 1200V AC, Light Almond

  • Illuminated Rocker
  • Single Pole
  • 1000 Watts 1200V AC

Product details

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RDV10PLA

Color

Light Almond

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Number of Gang(s)

1-Gang

Number Of Poles

Single Pole

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Rocker Decorator Dimmers
  • Termination - Single Pole

Style

Rocker Dimmer

Type

Incandescent

UPC

883778116124

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

8 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

1000 W

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

6

Resources and downloads

Specifications