BRYANT
Image of RAY603PLA Switches and Lighting Controls, Dimmer, Toggle, Three Way, 600W 120V AC, Light Almond
Discontinued

Switches and Lighting Controls, Dimmer, Toggle, Three Way, 600W 120V AC, Light Almond

Brand: Bryant

Catalog ID: RAY603PLA

Switches and Lighting Controls, Dimmer, Toggle, Three Way, 600W 120V AC, Light Almond

  • No Neutral Required
  • Low End Adjustment for Fine Tuning
  • Traditional Toggle Styling Available

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RAY603PLA

Color

Light Almond

Construction

Environmental Conditions

EU RoHS Indicator

No

Number of Gang(s)

1-Gang

Number Of Poles

3-Way

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Toggle Preset Dimmers
  • Termination - Three Way

Style

Toggle Dimmer

Type

Incandescent

UPC

883778116872

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

5 A

Current Amperage Description

5 A

Voltage Rating

120 VAC

Wattage

600 W

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Number of Gang(s)

1-Gang

Number Of Poles

3-Way

Orientation

Vertical

Logistics

Carton Quantity

6