Image of RDS50 Switches and Lighting Controls, Door Jamb Switch, Normally Closed, 3A 120V AC, With Box
Image of RDS50 Switches and Lighting Controls, Door Jamb Switch, Normally Closed, 3A 120V AC, With Box
Image of RDS50 Switches and Lighting Controls, Door Jamb Switch, Normally Closed, 3A 120V AC, With Box
Image of RDS50 Switches and Lighting Controls, Door Jamb Switch, Normally Closed, 3A 120V AC, With Box
+2
Image of RDS50 Switches and Lighting Controls, Door Jamb Switch, Normally Closed, 3A 120V AC, With Box
Discontinued

Switches and Lighting Controls, Door Jamb Switch, Normally Closed, 3A 120V AC, With Box

Brand:

Bryant

Catalog ID:

RDS50

Switches and Lighting Controls, Door Jamb Switch, Normally Closed, 3A 120V AC, With Box

  • Door Jamb Switch
  • Normally Closed
  • 3A 120V AC
  • With Box

Product details

General

Catalog Number

RDS50

Color

Steel

EU RoHS Indicator

No

Series

Door Switch

Type

ON When Door Open

UPC

883778112584

Electrical Ratings

Amperage Rating

3 A

Current / Amperage Rating

3 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Logistics

Carton Quantity

10

Resources and downloads