BRYANT
Image of RDS30 Switches and Lighting Controls, Door Jamb Switch, Normally Open, 3A 120V AC, With Box
Discontinued

Switches and Lighting Controls, Door Jamb Switch, Normally Open, 3A 120V AC, With Box

Brand: Bryant

Catalog ID: RDS30

Switches and Lighting Controls, Door Jamb Switch, Normally Open, 3A 120V AC, With Box

  • Door Jamb Switch
  • Normally Open
  • 3A 120V AC
  • With Box

General

Catalog Number

RDS30

Color

Steel

EU RoHS Indicator

No

Type

OFF When Door Open

UPC

883778112591

Electrical Ratings

Amperage Rating

3 A

Voltage Rating

125 VAC

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10