Image of 4802RED Double-Pole Industrial Toggle Switch, Red, 15A, 120/277V AC
Image of 4802RED Double-Pole Industrial Toggle Switch, Red, 15A, 120/277V AC
Discontinued

Double-Pole Industrial Toggle Switch, Red, 15A, 120/277V AC

Brand: Bryant

Catalog ID: 4802RED

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 15A 120/277V AC, Back and Side Wired, Red

  • Toggle
  • General Purpose AC
  • Double Pole
  • 15A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4802RED

Color

Red

Series

Extra Heavy Duty

Style

Double Pole

Type

Toggle

UPC

781786714373

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10