Image of 4801B Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Brown
Image of 4801B Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Brown

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Brown

Brand:

Bryant

Catalog ID:

4801B

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Brown

  • Toggle
  • General Purpose AC
  • Single Pole
  • 15A 120/277V AC
  • Back and Side Wired

Product details

General

Application

Back and Side Wired

Catalog Number

4801B

Color

Brown

Series

Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786715417

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads