Image of MSWGW Switches and Lighting Controls, Occupancy Sensors, Protective Wire Enclosure, Wall Mount
Image of MSWGW Switches and Lighting Controls, Occupancy Sensors, Protective Wire Enclosure, Wall Mount

Switches and Lighting Controls, Occupancy Sensors, Protective Wire Enclosure, Wall Mount

Brand:

Bryant

Catalog ID:

MSWGW

Switches and Lighting Controls, Occupancy Sensors, Protective Wire Enclosure, Wall Mount

  • Protective Wire Enclosure
  • Wall Mount

Product details

General

Catalog Number

MSWGW

Color

White

EU RoHS Indicator

No

Series

  • Dual
  • Passive Infrared

Style

Wall Mount

Type

Accessories

UPC

781786102699

Electrical Ratings

Voltage Rating

  • 120/277 VAC
  • 24 VDC

Voltage Rating Description

120/277V AC;24V DC;Low Voltage

Resources and downloads