Image of 4901PLR120 Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120V AC, Back and Side Wired, Red
Image of 4901PLR120 Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120V AC, Back and Side Wired, Red

Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120V AC, Back and Side Wired, Red

Brand:

Bryant

Catalog ID:

4901PLR120

Switches and Lighting Controls, Pilot Light Industrial Grade,Toggle Switches, General Purpose AC, Single Pole, 20A 120V AC, Back and Side Wired, Red

  • Toggle
  • General Purpose AC
  • Single Pole
  • 20A 120V AC
  • Back and Side Wired

Product details

General

Application

Back and Side Wired

Catalog Number

4901PLR120

Color

Red

Series

Extra Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786657908

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Logistics

Carton Quantity

10

Pallet Quantity

4500

Resources and downloads