Image of MSWGC Switches and Lighting Controls, Protective Wire Enclosure, Ceiling Mount
Image of MSWGC Switches and Lighting Controls, Protective Wire Enclosure, Ceiling Mount

Switches and Lighting Controls, Protective Wire Enclosure, Ceiling Mount

Brand:

Bryant

Catalog ID:

MSWGC

Switches and Lighting Controls, Protective Wire Enclosure, Ceiling Mount

Ceiling Mount

Product details

General

Catalog Number

MSWGC

Color

White

EU RoHS Indicator

No

Series

  • Dual
  • Ultrasonic
  • Passive Infrared

Style

Wire Guard

Type

Accessories

UPC

781786102712

Electrical Ratings

Voltage Rating

  • 120/277 VAC
  • 24 VDC

Voltage Rating Description

120/277V AC;24V DC

Resources and downloads