BRYANT
Image of RCD109AL Switches, Combination Devices, Residential Grade, Decorator Series, 1) Single Pole Rocker, 1) Pilot Light, 15A 120V AC, Side Wired
Discontinued

Switches, Combination Devices, Residential Grade, Decorator Series, 1) Single Pole Rocker, 1) Pilot Light, 15A 120V AC, Side Wired

Brand: Bryant

Catalog ID: RCD109AL

Switches and Lighting Controls, Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 1) Single Pole Rocker, 1) Pilot Light, 15A 120V AC Side Wired

  • Smooth, quiet rocker
  • Low profile, less than 1 inch deep
  • Self-grounding feature is standard

Standard Product

General

Action

Snap Switch

Actuator

Rocker

Application

Residential

Catalog Number

RCD109AL

Contact Configuration

Two Position

EU RoHS Indicator

Contact Manufacturer

Item Type

Material - Mounting Hardware

Mounting Screws

Number Of Poles

1) Single Pole

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

UPC

883778110399

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Voltage Rating

125 VAC

Wattage

1875

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Operational

Action

Snap Switch

Actuator

Rocker

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Configuration

Number Of Poles

1) Single Pole

Logistics

Carton Quantity

10