TECH-SPEC, Motor Disconnect Switch, 30A Stainless Steel Replacement Cover, NEMA 4X,12
Image of BRYDS30SSRC TECH-SPEC, Motor Disconnect Switch, 30A Stainless Steel Replacement Cover, NEMA 4X,12
Image of BRYDS30SSRC TECH-SPEC, Motor Disconnect Switch, 30A Stainless Steel Replacement Cover, NEMA 4X,12
New

TECH-SPEC, Motor Disconnect Switch, 30A Stainless Steel Replacement Cover, NEMA 4X,12

Brand: Bryant

Catalog ID: BRYDS30SSRC

TECH-SPEC, Motor Disconnect Switch, 30A stainless steel Replacement Cover, NEMA 4X, 12

TECH-SPEC, 30A stainless steel Replacement cover

  • Formed in nonporous 304 stainless steel
  • Type 4X,12K water ingress protection
  • Highly visible yellow handle which meets OSHA Lockout/Tagout capabilities
  • Cover cannot be removede with switch in "on position"

Watertight

General

Action

Rotary

Application

Indoor and Outdoor

Catalog Number

BRYDS30SSRC

Contact Configuration

Two Position

Enclosure Type

Stainless Steel

Environmental Conditions

NEMA 4X, IP69K

Material

304 Stainless Steel

Mounting Type

Screw

Operating Cycles

Minimum 10,000

Operating Temperature

  • Maximum Continuous 75 °C
  • Minimum Continuous -40°C without impact

Size

7 in x 4.9 in x 5.39

Style

Replacement Cover

Type

Accessories

UPC

781786967038

Dimensions

Size

7 in x 4.9 in x 5.39

Weight

1.9 lb

Width

4.9 in

Certifications And Compliance

Environmental Conditions

NEMA 4X, IP69K

Industry Standard(s)

  • cULus
  • UL60947-1 CSA C22.2, UL60947-4-1, UL50, UL50E, UL508, UL746C

Nema Rating

4X, 12

Operational

Action

Rotary

Operating Cycles

Minimum 10,000

Operating Temperature

  • Maximum Continuous 75 °C
  • Minimum Continuous -40°C without impact

Logistics

Carton Quantity

1

Pallet Quantity

95