Temporary Lighting Products, 100' 18/2 STW, Straight Blade, With 10) 6.6W 90 LED Fixture, 450 Lumen Output Per Fixture
Image of BRY182S100LED Temporary Lighting Products, 100' 18/2 STW, Straight Blade, With 10) 6.6W 90 LED Fixture, 450 Lumen Output Per Fixture
Image of BRY182S100LED Temporary Lighting Products, 100' 18/2 STW, Straight Blade, With 10) 6.6W 90 LED Fixture, 450 Lumen Output Per Fixture

Temporary Lighting Products, 100' 18/2 STW, Straight Blade, With 10) 6.6W 90 LED Fixture, 450 Lumen Output Per Fixture

Brand: Bryant

Catalog ID: BRY182S100LED

Temporary Lighting Products, 100' 18/2 STW, Straight Blade, With 10) 6.6W 90 LED Fixture, 450 Lumen Output Per Fixture

  • Straight Blade
  • With 10) 6.6W 90 LED Fixture
  • 450 Lumen Output Per Fixture

General

Catalog Number

BRY182S100LED

Light Source

LED

Product Family

Stringer Lights

Type

LED

UPC

781786380097

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC