Temporary Lighting Products, 12/3 50' STW Light String, With Metal Guards, 5 Fixtures
Image of BRY123S50MS Temporary Lighting Products, 12/3 50' STW Light String, With Metal Guards, 5 Fixtures
Discontinued

Temporary Lighting Products, 12/3 50' STW Light String, With Metal Guards, 5 Fixtures

Brand: Bryant

Catalog ID: BRY123S50MS

Temporary Lighting Products, 12/3 50' STW Light String, With Metal Guards, 5 Fixtures

  • With Metal Guards
  • 5 Fixtures

General

Catalog Number

BRY123S50MS

Light Source

Incandescent

Series

Stringer Lights

Type

Straight Blade Light String, Metal Guard

UPC

781786380028

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC